Brizo 63003LF Talo Single Handle Pull-Down Kitchen Faucet
Brizo USA

Brizo 63003LF Talo Single Handle Pull-Down Kitchen Faucet

  • Solid brass faucet body and handle construction.
  • Insulated pullout spray faucet head.
  • Spout swivels 360 degrees to allow for unobstructed sink access.
  • High-arch gooseneck spout further allows for unobstructed sink access.
  • Covered under Brizo's limited lifetime warranty.


Specifikim
  • Technical Details

    Part Number: 63003LF-PC
    Item Weight: 0.16 ounces
    Product Dimensions: 25.5 x 16.6 x 4.8 inches
    Item model number: 63003LF-PC
    Size: .375
    Color: Chrome
    Style: Modern
    Finish: Chrome
    Material: Brass
    Item Package Quantity: 1
    Water Consumption: 1.8 GPM
    Number Of Holes: 1
    Spout Height: 8.9375 inches
    Spout Reach: 8.4375 inches
    Number of Handles: 1

Specifikime teknike
  • Referencë unikeBrizo-63003LF-Talo-Single-Handle-Pull-Down-Kitchen-Faucet
  • Familja e produkteveFaucet
  • Grupi i produkteveKitchen
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Rubinet & Miksera
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

North America
Shtetet e Bashkuara