Brizo 63025LF Artesso Single Handle Pull-Down Kitchen Faucet
Brizo USA

Brizo 63025LF Artesso Single Handle Pull-Down Kitchen Faucet

  • W 3 3/4" x H 15 5/8" x D 8 3/4".
  • Faucet Type: Kitchen, Pull Down/Pull Out - Installation Type: Single Hole, Deck Mounted - Faucet Style: Modern/Contemporary - Faucet Finish: Chrome, Bronze Tones, Polished Nickel, Stainless Steel.
  • Overall Height: 15 5/8 in - Overall Width: 3 3/4 in - Spout Reach: 8 3/4 in - Spout Height: 8 1/8 in - Faucet Material: Brass - Faucet Holes: 1 Hole Faucets.
  • Faucet Handles: 1 Handle Faucet - Handle Material: Metal - Faucet Valve Type: Ceramic Disc - Faucet Flow Rate: 1.5 GPM - Spout Swivel: 360 Degrees - Drain Assembly Included: No - Valve Included: Yes.
  • Soap Dispenser Included: No - Filtering: No - Pre-Rinse: No - Pullout Spray: Yes - Sidespray: No - WaterSense Certified: No - ADA Compliant: Yes - cUPC Certified: No - Low Lead Compliant: Yes - Eco-Friendly: No.


Specifikim
  • Technical Details

    Part Number: 63025LF-PC
    Item Weight: 6.7 pounds
    Package Dimensions: 24.5 x 13.5 x 4 inches

Specifikime teknike
  • Referencë unikeBrizo-63025LF-Artesso-Single-Handle-Pull-Down-Kitchen-Faucet
  • Familja e produkteveFaucet
  • Grupi i produkteveKitchen
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Rubinet & Miksera
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

North America
Shtetet e Bashkuara