Brizo 63043LF Litze Pull-Down Faucet with Arc Spout and Knurled Handle
Brizo USA

Brizo 63043LF Litze Pull-Down Faucet with Arc Spout and Knurled Handle

  • Faucet Type: Kitchen, Pull Down/Pull Out - Installation Type: Single Hole, Deck Mounted - Faucet Style: Modern/Contemporary - Faucet Finish: Chrome, Gold, Black, Polished Nickel, Stainless Steel - Overall Height: 16 in.
  • Overall Width: 5 1/2 in - Spout Reach: 8 5/8 in - Spout Height: 8 3/8 in - Faucet Material: Brass - Faucet Holes: 1 Hole Faucets.
  • Faucet Handles: 1 Handle Faucet - Handle Material: Metal - Faucet Valve Type: Ceramic Disc - Faucet Flow Rate: 1.8 GPM - Spout Swivel: 360 Degrees.
  • Valve Included: Yes - Soap Dispenser Included: No - Filtering: No - Pre-Rinse/Pull-Down: No - Pullout Spray: Yes - Sidespray: No.
  • ADA Compliant: Yes - Warranty: Limited Lifetime Parts Warranty - Made In: USA - Faucet Features: Includes Valve, Pullout Spray, ADA Compliant.
Specifikim
  • Technical Details

    Part Number: 63043LF-SS
    Item Weight: 6.1 pounds
    Package Dimensions: 27 x 13 x 3.2 inches

Specifikime teknike
  • Referencë unikeBrizo-63043LF-Litze-Pull-Down-Faucet-with-Arc-Spout-and-Knurled-Handle
  • Familja e produkteveFaucet
  • Grupi i produkteveKitchen
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Rubinet & Miksera
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

North America
Shtetet e Bashkuara