Brizo 63055LF Vuelo Single Handle Pull-Down Kitchen Faucet
Brizo USA

Brizo 63055LF Vuelo Single Handle Pull-Down Kitchen Faucet

  • Single handle, 2-function pull-down kitchen faucets for mounting on single, two, three, and four hole sinks.
  • 16 1/4" (413 mm) high, 10 1/4 (260 mm) long, spout swivels 360 degrees.
  • Touch-Clean spray head.
  • Pull-down wand operates in an aerated or spray mode via ergonomic buttons and features MagneDock magnetic wand docking system.
  • Quick connect hoses.


Specifikim
  • Technical Details

    Part Number: 63055LF-SS
    Item Weight: 8.6 pounds
    Product Dimensions: 25.2 x 16.5 x 4.6 inches
    Size: .375
    Material: Brass
    Item Package Quantity: 1
    Water Consumption: 1.8 GPM
    Number Of Holes: 4
    Spout Height: 9.75 inches
    Spout Reach: 10.25 inches

Specifikime teknike
  • Referencë unikeBrizo-63055LF-Vuelo-Single-Handle-Pull-Down-Kitchen-Faucet
  • Familja e produkteveFaucet
  • Grupi i produkteveKitchen
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2019-02-20
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorTunxh
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Rubinet & Miksera
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

North America
Shtetet e Bashkuara