Polybutylene Push-Fit Washing Machine Valve - 15mm x 3/4" - 36087
Brymec

Polybutylene Push-Fit Washing Machine Valve - 15mm x 3/4" - 36087

Demountable Pushfit Washing Machine Valve

Quality demountable Push-Fit fittings for use with approved barrier pipe or copper tube in hot, cold or heating applications

  • 50 year manufacturers guarantee on fittings
  • Sizes available 15mm x 3/4"
  • WRAS approved
  • Labour savings of 40%
  • Twist and Lock push fittings
  • Visible Connection
  • Strong Stainless Grip Ring
  • Permanent anti-leak system
  • No tools required


    Specifikim
      • Working Pressure @ Temp:

          • 11 Bar (170PSI) @ 1 - 20°C

          • 7 Bar (100PSI) @ 65°C

      • WRAS approved
      • ISO 9001 / 14001
      • ASTM D-1693 (IGEPAL)
      • KTW
      • NSF-61
      • FDA
      • DVGW
      • ACS
      • Not suitable for hot water re-circulation systems
      • Notes: For further information please contact Brymec Technical Dept.





    Specifikime teknike
    • Referencë unike36087_Polybutylene_Push-Fit_Washing_Machine_Valve
    • Familja e produktevePPS - Plastic Pipework Systems
    • Grupi i produktevePBP - Polybutylene Push Fit System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-01-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëMbretëria e Bashkuar
    • Prodhuar nëKorea e jugut
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 PërshkrimCheck valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Rajoni i disponueshëm

    Europe