Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

Polybutylene Push-Fit Male Iron Adaptor Brass - 15mm x 1/2", 22mm x 3/4" & 28mm x 1" - 36073, 36074 , 36075

Ref. unike: Plumbing_Joints_Brymec_36073_36074_36075
Markë: Brymec
Familja e produktit: PPS - Plastic Pipework Systems
Grupi i produkteve: PBP - Polybutylene Push Fit System
Data e publikimit: 2019-11-06
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (1)

Demountable Pushfit Male Adapter

Quality demountable Push-Fit fittings for use with approved barrier pipe or copper tube in hot, cold or heating applications

  • 50 year manufacturers guarantee on fittings
  • Available in 15mm x 1/2", 22mm x 3/4" & 28mm x 1"
  • WRAS approved

  • Working Pressure @ Temp:

    • 17 Bar @ 23°C

    • 10 Bar @ 65°C

    • 6 Bar @ 95°C

    • 3 Bar @ 105°C

  • WRAS approved
  • IGC 188-2009
  • ASSE1061-2011
  • NSF/ANSI- 14,61&372-2015
  • Not suitable for hot water re-circulation systems
  • Notes: For further information please contact Brymec Technical Dept.







Materiali kryesor: Brassware
Materiali i mesëm: Plastic
Projektuar në: United Kingdom
Prodhuar në: South Korea

Kategoritë BIMobject: Pajisje hidraulike - Lloj lidhjeje
IFC klasifikim: Pipe Fitting
Uniclass 1.4 Kod: L73121
Uniclass 1.4 Përshkrimi: Pipes and fittings
Uniclass 2.0 Kod: PR-10-36-65
Uniclass 2.0 Përshkrimi: Polybutylene (Pb) Pipe Fittings
Uniclass 2015 Kod: Ac_10_40_63
Uniclass 2015 Përshkrimi: Pipe fitting
NBS Reference Kod: 10-36-65
NBS Reference Përshkrimi: Polybutylene (Pb) Pipe Fittings
OmniClass Numër: 23-27 43 00
OmniClass Titull: Pipe Fittings
Ky produkt është në dispozicion në:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Plumbing - Joints

Emri Vlerë
Angle 0 deg
Material Brass, Celcon, Acetal, EPDM
Nominal Size 15 mm — 28 mm
Pressure Rating 3 - 17 Bar

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Created By tech@brymec.com
Description Polybutylene Push-Fit Male Iron Adapter Brass
Length 38 mm — 60 mm
Name Polybutylene Push-Fit Male Iron Adapter Brass
Warranty Start Date Date of Manufacture
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Created By tech@brymec.com
Description Polybutylene Push-Fit Male Iron Adapter Brass
Material Brass, Celcon, Acetal, EPDM
Name Polybutylene Push-Fit Male Iron Adapter Brass

BIMobject®