Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

Thermostatic Mixing Valve TMV3 CW MX Service Valves

Ref. unike: Thermostatic_Mixing_Valve_TMV3_CW_MX_Service_Valves
Markë: Brymec
Familja e produktit: VNB - Valves & Brassware
Grupi i produkteve: TMV - Thermostatic Mix Valves
Data e publikimit: 2019-11-06
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (2)

Thermostatic Mixing Valves TMV3 CW MX Service Valves

Thermostatic mixing valves are used to maintain the domestic hot water supplied to the user at a constant and safe temperature, when variations in the hot and cold-water supply conditions and draw off flow rates occur.


Thermostatic Mixing Valves TMV3 CW MX Service Valves

  • Available in 15mm or 22mm
  • WRAS Approved
  • BuildCert Approval (TMV3) : BC 1088/1212
  • Brass Body - Chrome Plated
  • Inline design
  • Complete with Service Valves




Materiali kryesor: Brass
Materiali i mesëm: Chrome
Projektuar në: United Kingdom
Prodhuar në: China

Kategoritë BIMobject: Pajisje hidraulike - Valvul
IFC klasifikim: Valve
Uniclass 1.4 Kod: L71177
Uniclass 1.4 Përshkrimi: Mixing valves
Uniclass 2.0 Kod: PR-94-94-xx
Uniclass 2.0 Përshkrimi: Thermostatic Mixing Valves
Uniclass 2015 Kod: Pr_65_54_95_88
Uniclass 2015 Përshkrimi: Thermostatic mixing valves
NBS Reference Kod: 94-94-xx
NBS Reference Përshkrimi: Thermostatic Mixing Valves
CSI MasterFormat 2014 Code: 23 09 13.33
CSI MasterFormat 2014 Title: Control Valves
OmniClass Numër: 23-27 31 00
OmniClass Titull: Valves
Ky produkt është në dispozicion në:
Europe
  • Ireland
  • United Kingdom

BIMobject SEEK Properties

Plumbing - Valves

Emri Vlerë
Connection Size 15 mm — 22 mm
Connection Type Compression Connections
Handle Type Butterfly Handle
Integral Finish Chrome Plated
Method Of Operation Manual
Mount Type None

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Created By tech@brymec.com
Description Thermostatic Mixing Valve TMV3 CW MX Service Valves
Length 200 mm — 201 mm
Name Thermostatic Mixing Valve TMV3 CW MX Service Valves
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Created By tech@brymec.com
Description Thermostatic Mixing Valve TMV3 CW MX Service Valves
Name Thermostatic Mixing Valve TMV3 CW MX Service Valves

BIMobject®