Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

StylWall® II Fluted Wall System

Ref. unike: StylWall-II-Fluted-Wall-System
Markë: Butler Manufacturing
Familja e produktit: Metal Wall Cladding Panels
Grupi i produkteve: Fluted Wall System
Gjersia (inç): 16
Thellsia (inç): 2
Data e publikimit: 2014-04-01
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
The StylWall® II Fluted system features an attractive broad-ribbed design and embossed-stucco pattern that produces interesting shadows and a consistent texture to the exterior of any building. And the system is available in several visually appealing colors.

The 16" panel width, combined with the wide "return leg", means almost any conventional material can be easily fastened to the interior of the StylWall® system.

StylWall® II Fluted panels can be easily insulated with a wide variety of insulation systems - batt, blanket, or rigid board.

The special joint design lets each new panel "snap" easily into place against the previously installed panel, allowing the joint to be hidden deep within the recess of the box ribbed design. The fasteners are also hidden for added appearance and improved security.


Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®

Color:
Cool Solar White, Cool Ivory White, Cool Shell Gray, Cool Country Wheat, Cool Emerald Green, Cool Ocean Blue, Cool Harvest

Integral Finish:
Cool Solar White, Cool Ivory White, Cool Shell Gray, Cool Country Wheat, Cool Emerald Green, Cool Ocean Blue, Cool Harvest, Cool Igloo White, Cool Birch White, Cool Desert Beige, Cool Gray Stone, Cool Majestic Blue, Cool Brick Red


Materiali kryesor: Steel
Materiali i mesëm:
Projektuar në: United States
Prodhuar në: United States

Kategoritë BIMobject: Muret - Veshja
IFC klasifikim: Wall
Emri i UNSPSC: Steel profiles
Kodi i UNSPSC: 30102304
Uniclass 1.4 Kod: JH4
Uniclass 1.4 Përshkrimi: Panel cladding
Uniclass 2.0 Kod: SS-25-20-60
Uniclass 2.0 Përshkrimi: Panel And Sheet Cladding Systems
Ky produkt është në dispozicion në:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject®