Ara
Ara
    Cabanes

    Ara

    The Ara collection features a perfect balance of shapes, ergonomic principles and noble materials. It consists of a backrest and benches in both straight and curved shape that can come witheither wood or polyurethane slats. You can combine the diffrent benches to create diverse compositions. The Ara collection has a support structure made of a galvanized ,painted carbon steel sheet.Its seats and backrests are made of wood or white or black polyurethane slats.The tropical wood finish may vary depending on the base wood used.For other colors, please, check with the sales department.
    Specifikim
    • The Ara collection features a perfect balance of shapes, ergonomic principles and noble materials. Materials: Support and frame made of steel angle of 40x4 mm and flat bar of 40x4 mm and sheet 6 mm thick. Seat made of 20 polyethylene bats of 500x80x30 mm. Backrest made of 20 polyethylene bats of 300x80x30 mm. Screws of steel. Finishes: Hot dip galvanization 450 ºC. Painted with degreaser, removing grease, oils and metallic residues to 60º. Phosphatized to 65º making a base for the resistant corrosion paint. Double rinse water Electrostatic POLYESTER paint no TGIC, kiln dried 220º. Wide range of colours according to the RAL colour chart, chart of metallic paintings (Oxyron). The polyethylene is available in different colors. Anchoring: Anchoring by M10 metallic plugs. Direct anchoring to the concrete by rods threaded M10
    Specifikime teknike
    • Referencë unikeara
    • Familja e produkteveFurniture
    • Grupi i produkteveBench
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2016-06-12
    • Numri i botimit1
    • Gjatësia (mm)865
    • Gjerësia (mm)535
    • Thellësia (mm)1980
    Të ngjashme
    • Materiali kryesorCarbon Steel
    • Materiali dytësorDru
    • Projektuar nëSpanjë
    • Prodhuar nëSpanjë
    Klasifikimi
    • Kategoria BIMobjectMobilje - Karrige, Ulëse & Banaku
    • IFC classificationMobilje
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit