The CARMA® range is a PLUG&PLAY and self regulating dual flow handling unit with multilingual communication (EN15232), for office and industrial applications.
Its static, EUROVENT AAHE certified counter-flow exchanger provides with a very high efficiency (90%), in compliance with the European Ecodesign Directive 2009/125/EC.
Equipped with electronic commutation (EC), high efficiency motors ensuring low energy consumption, the CARMA® range is part of the CALADAIR Econological® solution program and improves indoor air quality.
Available in 6 sizes and 8 models, the CARMA® range covers flow rates from 250 to 8000 m³/h. The CARMA® range is available in 5 versions:
• SEASON: Central for use in moderate climatic zone, intended for the renewal of air of buildings(ships) with energy recover, functioning summer / winter of the bypass, the regulation of flow spleens by potentiometer
• FIRST: self-regulating unit for use in temperate climate areas
• SMART: central self-regulated with electric drum kit of defrosting for compensation with outside temperature until -20°C.
• PREMIUM: self regulating unit fitted with a hot water coil or an electric coil for external temperatures down to -10°C.
• INFINITE: idem finish PREMIUM with as standard an electric drum kit of defrosting for outside temperatures until -20°C.
Rajoni i disponueshëm
| Europe | Africa |
|---|---|
Åland Islands | Afrika e Jugut |
Andorra | Algjeri |
Austri | Angolë |
Belgjikë | Benin |
Bjellorusi | Botsvanë |
Bosnjë dhe Hercegovinë | Burkina Faso |
Bulgari | Burundi |
Danimarkë | Çad |
Estoni | Cape Verde |
Finlandë | Côte d'Ivoire |
Francë | Djibouti |
Gërnzi | Eritrea |
Gjermani | Eswatini |
Gjibraltar | Ethiopia |
Greqi | Gabon |
Holandë | Gambia |
Hungari | Gana |
Irlandë | Guine |
Ishujt Faroe | Guinea Ekuatoriale |
Ishulli i Njeriut | Guinea-Bissau |
Islandë | Kamerun |
Itali | Kenya |
Jersey | Komora |
Kroacia | Lesoto |
Letoni | Liberi |
Liechtenstein | Libi |
Lituani | Madagaskar |
Luksemburg | Malawi |
Mali i Zi | Mali |
Maltë | Marok |
Maqedonia e Veriut | Mauritius |
Mbretëria e Bashkuar | Mavritani |
Moldovë | Mayotte |
Monaco | Mozambik |
Norvegji | Namibia |
Poloni | Niger |
Portugali | Nigeri |
Qipro | Republika Demokratike e Kongos |
Qyteti i Vatikanit | Republika e Afrikës Qendrore |
Republika Çeke | Republika e Kongos |
Rumani | Reunion |
Rusi | Rwanda |
San Marino | Sahara Perëndimore |
Serbia | São Tomé dhe Príncipe |
Shqipëri | Senegal |
Sllovenia | Seychelles |
Slovakia | Shën Helena |
Spanjë | Sierra Leone |
Suedi | Somalia |
Svalbard dhe Jan Mayen | Sudan |
Switzerland | Sudanin Jugor |
Ukrainë | Tanzania |
Togo | |
Tunizi | |
Uganda | |
Zambia | |
Zimbabwe |