The FREETIME® range is a PLUG&PLAY and self regulating dual flow handling unit with MODBUS communication, dedicated to tertiary sector and industrial applications.
Its high efficiency, variable speed rotating exchanger, EUROVENT AARE certified, provides with a very high efficiency (>80%), in compliance with the European Ecodesign Directive 2009/125/EC.
Equipped with electronic commutation (EC), high efficiency motors ensuring low energy consumption, the FREETIME® range is part of the CALADAIR Econological® solution program and improves indoor air quality.
With 6 models available, the FREETIME® range handles flow rates from 250 to 3500 m³/h. The FREETIME® range is available in 4 different versions:
• SEASON: unit for use in temperate climate zones, intended for air circulation in buildings with energy recovery, bypass summer/winter mode, flow rate adjustable by potentiometer.
• FIRST: self-regulating unit for use in temperate climate zones with active temperature management for optimal energy consumption and climatic comfort
• PREMIUM BC: as FIRST, but equipped with hot water heater for exterior temperatures down to -20°C.
• PREMIUM BE: as FIRST but equipped with electric heater for exterior temperatures down to -20°C.
Rajoni i disponueshëm
| Europe | Africa |
|---|---|
Andorrë | Afrika e Jugut |
Austri | Algjeri |
Belgjikë | Angolë |
Bjellorusi | Benin |
Bosnjë dhe Hercegovinë | Botsvanë |
Bulgari | Burkina-Faso |
Danimarkë | Burundi |
Estoni | Çad |
Finlandë | Côte d’Ivoire |
Francë | Eritre |
Gërnzi | Esvatini |
Gjermani | Etiopi |
Gjibraltar | Gabon |
Greqi | Gambia |
Holandë | Gana |
Hungari | Guine |
Irlandë | Guine-Bisau |
Ishujt Alandë | Guinea Ekuatoriale |
Ishujt Faroe | Kamerun |
Ishulli i Njeriut | Kenia |
Islandë | Kepi i Gjelbër |
Itali | Komora |
Kroacia | Lesoto |
Letoni | Liberi |
Lihtenshtajn | Libi |
Lituani | Madagaskar |
Luksemburg | Majotë |
Mali i Zi | Malavi |
Maltë | Mali |
Maqedonia e Veriut | Marok |
Mbretëria e Bashkuar | Mauritius |
Moldovë | Mavritani |
Monako | Mozambik |
Norvegji | Namibi |
Poloni | Niger |
Portugali | Nigeri |
Qipro | Republika Demokratike e Kongos |
Qyteti i Vatikanit | Republika e Afrikës Qendrore |
Republika Çeke | Republika e Kongos |
Rumani | Reunion |
Rusi | Ruandë |
San-Marino | Sahara Perëndimore |
Serbi | São Tomé dhe Príncipe |
Shqipëri | Sejshelle |
Sllovaki | Senegal |
Sllovenia | Shën Helena |
Spanjë | Sierra-Leone |
Suedi | Somali |
Svalbard dhe Jan Mayen | Sudan |
Ukrainë | Sudanin Jugor |
Xhersej | Tanzani |
Zvicër | Togo |
Tunizi | |
Ugandë | |
Xhibuti | |
Zambi | |
Zimbabve |