CAL Series Garage Infrared Heaters - Modulating
CAL Series Garage Infrared Heaters - Modulating
CAL Series Garage Infrared Heaters - Modulating
CAL Series Garage Infrared Heaters - Modulating
CAL Series Garage Infrared Heaters - Modulating
    Calcana

    CAL Series Garage Infrared Heaters - Modulating

    For consumers who want a comfortable, care-free life style, the best garage heaters are here. These unique, gas fired heaters produce infrared waves which heat the objects in the space, rather than the air. The results are spectacular. Imagine a heater that delivers not only warm dry floors, quiet draft-free heat, but also consumes 30 – 40% less fuel than forced air heaters……it’s almost like magic!

    A growing trend

    Garages are becoming more than a place to park the car. Heated garages offer additional living space for hobby activities, home businesses, pets, and warm storage. Garages are becoming fun places to be, even evolving into neighborhood gathering points.

    Best Garage Heaters Benefits

    Rooms located above or adjacent to a heated garage feel warmer and more comfortable. Because they can vent either through the roof or through the wall, the CAL series garage heater is easy to install in practically any residential garage. The units are quiet in operation, and offer draft-free comfort. As well, a heated garage adds to the market value of the home.


    Specifikim
    • Garage Heater Features

      • Uses 30-40% less energy than conventional heating systems
      • Quiet, draft-free operation
      • Melts snow and ice from vehicles, and keeps the floor warm and dry
      • Vents through the wall or through the roof
      • Low clearance to combustible requirements above, and below
      • Available in natural gas or propane
      • Inputs from 40,000 to 75,000 BTUs/Hr
      • Heavy-duty construction, with anti-walk reflector design (will not shift or twist during expansion and contraction)
      • 3-Try Direct Spark Ignition system, with 100% safety shut off
      • Approved for indoor and outdoor use
      • Comes complete with a thermostat & hanging kit
      • Creates additional heated living space for hobbies, vehicle maintenance, pets, crafts, etc.

      Optional Equipment

      • Cal fresh air kit
      • 90 degree elbow kit (CAL50 & CAL75 only)
      • 3″ Cal sidewall vent kit exhaust
      • 180 degree U-Bend kit (CAL75 only)
    Specifikime teknike
    • Referencë unikegarage-heaters-M
    • Familja e produkteveHeaters
    • Grupi i produkteveGarage Heaters
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-07-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohës
    • IFC classificationNgrohës i hapësirës
    • Emrin UNSPSCSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodeSs_60_40
    • Uniclass 2015 PërshkrimSpace heating and cooling systems
    • CSI MasterFormat 2014 Code23 83 00
    • CSI MasterFormat 2014 TitleRadiant Heating Units
    • OmniClass Number23-33 15 25 13
    • OmniClass TitleInfrared Plate HVAC Heaters
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit