MixCal PLUS™ High Flow Thermostatic Mixing Valve - NA Market
MixCal PLUS™ High Flow Thermostatic Mixing Valve - NA Market
MixCal PLUS™ High Flow Thermostatic Mixing Valve - NA Market
MixCal PLUS™ High Flow Thermostatic Mixing Valve - NA Market
MixCal PLUS™ High Flow Thermostatic Mixing Valve - NA Market

    MixCal PLUS™ High Flow Thermostatic Mixing Valve - NA Market

    The MixCal+™ thermostatic mixing valve is used in systems producing domestic hot water or in radiant heating systems. Its function is to maintain the temperature of the mixed water supplied to the user at a constant set value when there are variations in the supply pressure and temperature of the incoming hot and cold water or in the flow rate. The MixCal+ 5231 series thermostatic mixing valves are ASSE 1017 approved for point of distribution and are designed specifically for systems requiring high flow rates and precise, stable temperature control. Optional stainless steel inlet port check valves are available separately, for field installation only. This valve is certified by ICC-ES to be in compliance with the International Plumbing Code (IPC), International Residential Code (IRC), Uniform Plumbing Code (UPC), National Plumbing Code of Canada (NPC), and standards ASSE 1017-2009, and CSA B125.3-2012. The valve complies with NSF/ANSI/CAN 372, low lead, as certified by ICC-ES. Complies with ASSE 1017, CSA B125.3, UPC, IPC, Low Lead Laws and listed by ICC-ES for use in accordance with the U.S. and Canadian plumbing codes.

    Visit bim.caleffi.com to stay updated.

    See Revit Content Instruction Guide pdf at www.caleffi.com for code 5231 series MixCal+.

    Specifikim
    • Adjustable thermostatic mixing valve for radiant hydronic heating systems and domestic water systems.
      DZR low-lead brass valve body. Internal anti-scale materials.
      Max working pressure: 200 psi
      Max inlet temp: 195˚F
      Adjustable range: 95˚- 150˚F
      Compliance with the following codes: IPC, IRC, UPC and NPC for use in accordance with the U.S. and Canadian plumbing codes
      Compliance with the following standards:
      ASSE 1017 CSA B125.3 NSF/ANSI/CAN 372 - Drinking Water System Components - Lead Content Reduction of Lead in Drinking Water Act - California Health and Safety Code 116875 S.3874 - Reduction of Lead in Drinking Water Act Vermont Act 193 - The Lead in Plumbing Supplies Law Maryland's Lead Free Law Hb.372.

      Visit bim.caleffi.com to stay updated.

      See Revit Content Instruction Guide pdf at www.caleffi.com for code 5231 series MixCal+.

    Specifikime teknike
    • Referencë unike5231A
    • Familja e produktevePLUMBING
    • Grupi i produkteveNorth America
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-10-15
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorTunxh
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Valvul
    • IFC classificationValvul
    • Kodi ETIMEC011374
    • Emri ETIMCentral mixing tap
    • Emrin UNSPSCValves
    • UNSPSC code401416
    • Uniclass 2015 CodeSs_40_15_75
    • Uniclass 2015 PërshkrimSanitary appliance systems
    • CSI MasterFormat 2014 Code22 00 00
    • CSI MasterFormat 2014 TitlePlumbing
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara