LEGIOMIX® Electronic mixing valve (STATION) - NA Market
Caleffi

LEGIOMIX® Electronic mixing valve (STATION) - NA Market

The electronic mixing valve is used in centralized systems that produce and distribute domestic hot water. It maintains the temperature of the domestic hot water delivered to the user when there are variations in the temperature and pressure of the hot and cold water at the inlet or in the draw-off flow rate. The LEGIOMIX® electronic mixing valve provides precise temperature control over very low and very high flow rate demand, minimal pressure drop with a ball valve control element, automatic self-cleaning to prevent scale formation and easy-to-use digital interface with data logging, alarming and status indication. The LEGIOMIX electronic mixing valve is furnished with a controller with LCD user interface that provides a set of programs for circuit thermal disinfection to kill Legionella. The controller is configurable via keypad, or local or remote computer. Depending on the type of system and habits of the user, temperature levels and operation times can be programmed as desired. In addition, it comes standard with monitoring and remote control connections. The LEGIOMIX Station is pre-piped with LEGIOMIX 3-way mixing valve with union connections, serviceable low-lead stainless steel check valves, a recirculation connection and low-lead isolation valves for fast and simple installation. The LEGIOMIX controller is pre-mounted and pre-wired to the valve actuator, return water temperature sensor and tempered water sensor in a packaged wall mount configuration with steel uni-strut frame that can bolt to the wall through any of the perforations. The assembly also includes copper type L pipe and a 24 VAC transformer. The LEGIOMIX 6000 series electronic mixing valve complies with the requirements of NSF/ANSI/CAN 372-2016 as certified by ICC-ES, and is certified to ASSE 1017, CSA B125.3, UPC, IPC, Low Lead Laws and listed by ICC-ES for use in accordance with the U.S. and Canadian plumbing codes. The valve meets the requirement of CSA Z317.1 Special Requirement for Plumbing Installations in Health Care Facilities, certified by ICC-ES.

Visit bim.caleffi.com to stay updated.

Specifikim
  • Electronic mixing valve with optional select-able programs for thermal disinfection of hot water recirculation system to kill Legionella bacteria in a packaged wall mount configuration.

    Station assembly includes:

    Pre-piped, 3-way mixing valve with union connections

    Serviceable check valves

    Recirculation connection and isolation valves

    LEGIOMIX controller (pre-mounted and pre-wired) with a return water temperature sensor

Specifikime teknike
  • Referencë unike6000AS-Station
  • Familja e produktevePLUMBING
  • Grupi i produkteveNorth America
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-05
  • Numri i botimit2
Të ngjashme
  • Materiali kryesorTunxh
  • Materiali dytësorÇelik
  • Projektuar nëItali
  • Prodhuar nëItali
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Valvul
  • Emrin UNSPSCValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_40_15_75_75
  • Uniclass 2015 PërshkrimSanitary accessory systems
  • CSI MasterFormat 2014 Code22 00 00
  • CSI MasterFormat 2014 TitlePlumbing
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit