KlinkStone
KlinkStone
KlinkStone

    KlinkStone

    KlinkStone

    These flagstones with a worn look are perfect for a cottage style, lending a feeling of warmth and authenticity to your borders, courtyards, driveways patios and paths. Reinforce the layout for a 100% rustic exterior look. Or use KlinkStone to add a noble and ancient touch to a contemporary architecture style – an original and out-of-the-ordinary mix.

    Pavers in Cottage style that can be used both for indoor and outdoor solutions. Available in different sizes and in 5cm thickness.

    Specifikim
    • KlinkStone paving stones - drummed - have a rough, old-fashioned patina on the surface, in a light gray colour, and include visual characteristics inherent to the structure of the stone as found in the slabs (e.g. surface scaling, cavities, white veins, calcite stains, crinoids, styloliths, etc.) The tapered edges, traces of sawing and shades of blues of these pavers reinforces its natural and rustic look.

      Notes:

      • Tolerances according to the standard [NBN EN 1342].
      • During the installation, the best face should be chosen. Packaging is done in such a way that the upper face is the one to be placed in view.
      • Traditional dry laying techniques are recommended. For self-locking installation, refer to the CSTS guidelines


      Characteristics:

      Appearance: Warm and old-fashioned, a reminder of old castles and old farms

      Colour: Light grey

      Texture: Slightly irregular. Lightly anti-slip, which is reinforced by the jointing.

      Specifications:

      • These pavers voluntarily include visual characteristics inherent to the structure of the stone as found in the slabs (e.g. blackening, white veins, calcite stains, terraces...).
      • During the installation, the best face should be chosen. Packaging is carried out in such a way to clearly indicate the front view surface.

      Usage: Outdoor floors

      Applications examples: Patios, alleyways and pavements, roadways, driveways, public squares, swimming pool surrounds...

      Certificates:

      A numbered and nominative certificate of origin is issued on request for any purchase of finished products from Carrières du Hainaut.

      The declarations of performance (CE) for finished products marketed by Carrières du Hainaut are also available on request.

    Specifikime teknike
    • Referencë unikeklinkstone
    • Familja e produkteveFlooring
    • Grupi i produkteveBluestone pavings
    • LlojiMaterial për ndërtim
    • Data e botimit2023-10-17
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBluestone
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Material për shtrim rruge & Gurë
    • IFC classificationKat
    • Kodi ETIMEC003076
    • Emri ETIMPaving-stone
    • OmniClass Number23-11 21 17 11 21
    • OmniClass TitleStone Pavers

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër