Split Paving
Split Paving

    Split Paving

    Split Paving

    Use split paving for your more complicated passage areas for it’s 100% guaranteed anti-slip proprieties. Or simply lay the paving adown according to a specific design for an original, artistic decorative effect. The rough-hewn surface reveals the stone in its raw form. Under the light, the cleaved surface is full of the sparkle of the stone in its most natural state.

    Specifikim
    • Split paving stones have cleaved upper and lower surfaces and 4 sawn edges and offer a significant anti-slip advantage. The cleaved faces of the bluestone, which are dark grey in colour and have a lot of sparkle, reveal the robustness and the raw, natural appearance of the rock: a surface with large chips, with irregularly distributed bumps and hollows of various shapes, dotted with sparkling crystals. The mechanical cleavage is carried out with a cleaver, a hydraulic press with a blade that separates the sawn stone elements into two.

      Notes:

      • Recommended joint width: mortar: 5 to 10mm / white sand: min. 5 mm.
      • Tolerance on thickness: ± 10mm.

      Characteristics:

      Appearance: Robust, rough-hewn and sparkly

      Colour: Various shades of dark blue-grey with ’sparkles’

      Texture: Very rugged

      Specifications:

      • 4 sawn edges with the upper and lower face hewn.
      • Sawn surfaces may show slight traces of rust due to sawing that will fade with time.

      Usage: Outdoor floors

      Applications examples: Alleyways, pathways, garage access paths, driveways, courtyards, public squares …

      Certificates:

      A numbered and nominative certificate of origin is issued on request for any purchase of finished products from Carrières du Hainaut.

      The declarations of performance (CE) for finished products marketed by Carrières du Hainaut are also available on request.

    Specifikime teknike
    • Referencë unikesplit-paving
    • Familja e produkteveFlooring
    • Grupi i produkteveBluestone pavings
    • LlojiMaterial për ndërtim
    • Data e botimit2023-10-24
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBluestone
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Material për shtrim rruge & Gurë
    • IFC classificationKat
    • Kodi ETIMEC003076
    • Emri ETIMPaving-stone
    • OmniClass Number23-11 21 17 11 21
    • OmniClass TitleStone Pavers

    Rajoni i disponueshëm

    Europe
    Andorrë
    Austri
    Belgjikë
    Bjellorusi
    Bosnjë dhe Hercegovinë
    Bulgari
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    Rusi
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër