CEMENTO Ceramic Tile
CEMENTO Ceramic Tile
CEMENTO Ceramic Tile
CEMENTO Ceramic Tile
CEMENTO Ceramic Tile
CEMENTO Ceramic Tile
CEMENTO Ceramic Tile
CEMENTO Ceramic Tile
CEMENTO Ceramic Tile

    CEMENTO Ceramic Tile

    4.7 nga 5 yje4.7(6 vlerësime)

    Cemento full-body porcelain stoneware floor and wall tiles stand out for their authentic look and feel, making them spot-on for contemporary settings. They come in three colours with a natural or cassero finish. These concrete-like tiles cater to contemporary architecture and are perfect for residential, commercial, and public spaces.

    Specifikim
    • A concrete-effect porcelain stoneware collection, for a touch of refinement and elegance. 

      Formats: 60x120-60x60-30x60-75,5x75,5-37,5x75,5-120x120-120x240-120x260-160x320

      Thicknesses: 6,5-9-10mm

      Colours:    4 catalogue colors

      Antibacterial self cleanind Treatment: on request.

    Specifikime teknike
    • Referencë unikecasalgrande-padana-cemento-ceramic-tile-Concrete-effect
    • Familja e produkteveTiles
    • Grupi i produkteveConcrete effect
    • LlojiMaterial për ndërtim
    • Data e botimit2021-04-16
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Pllaka
    • IFC classificationDuke mbuluar
    • Emrin UNSPSCCeramic tiles or flagstones
    • UNSPSC code30131704
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 PërshkrimCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring