Z4030 Three Student Locker
Z4030 Three Student Locker
Z4030 Three Student Locker

    Z4030 Three Student Locker

    Case Systems lockers are constructed to the highest standards that hold up to the use and abuse of daily life in high-traffic environments. Our lockers are pre-engineered to fit most applications. If you can’t find a solution for your project in our catalog, we’ll work with you to engineer your custom cabinet to suit your specific needs. Please contact your Case Systems dealer for a personal consultation. Our standard offering includes:

    • Wall Mount Lockers
    • Tall Lockers
    • A Variety of Hook Configurations
    Specifikim
    • • Includes Three HK710 Back mounted coat hook

      • Fixed upper shelf; nominal thickness 3/4

      • Upper compartment inside height fixed at 11.68

      • Alternate hook options possible are numbers 0-9 (image2)

      HEIGHT

      48 | 54 | 60 | 66 | 72 | 78 | 84 | 86 | 88 | 90

      DEPTH

      12 | 14 | 16 | 18 | 21 | 24

      WIDTH

      36 | 39 | 42 | 45 | 48

    Specifikime teknike
    • Referencë unikez4030-three-student-locker
    • Familja e produkteveCabinets
    • Grupi i produkteveLockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-28
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationMobilje
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code12 32 16
    • CSI MasterFormat 2014 TitleManufactured Plastic-Laminate-Clad Casework
    • OmniClass Number23-19 13 00
    • OmniClass TitleLockers