G3512H (50Hz) 1500ekw Natural Gas Generator Set
G3512H (50Hz) 1500ekw Natural Gas Generator Set
G3512H (50Hz) 1500ekw Natural Gas Generator Set
G3512H (50Hz) 1500ekw Natural Gas Generator Set

    G3512H (50Hz) 1500ekw Natural Gas Generator Set

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. Ranging from 50 to 4,050 ekW (50 to 4,500 kVA) in a single unit, our gas generator sets are easy to select, permit and install. Our industrial and commercial gas generator sets are proven for reliable operation with a wide range of gaseous fuels including natural gas, biogas from landfills and digesters, coal gas, propane and alternative fuels. We build durable, low life-cycle cost power systems that we integrate with controls, exhaust systems, fuel train, combined cooling heat & power skids and switchgear.

    Gas GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial gas generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat gas generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.

    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the gas genset.

    Specifikim
    • Generator Set Package 

      • Conforms to ISO 8528-5 G2 load acceptance requirements
      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Gas Engine

      • Designed and optimized for low fuel consumption 
      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator 

      • Superior motor starting capability minimizes need for oversizing generator 
      • Designed to match performance and output characteristics of Cat diesel engines

      EMCP 4 Control Panels

      • User-friendly interface and navigation 
      • Scalable system to meet a wide range of installation requirements  
      • Expansion modules and site specific programming for specific customer requirements

      Warranty 

      • 12 months/unlimited hour warranty for prime and continuous ratings 
      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support 

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries 
      • Your local Cat dealer provides extensive post-sale support, including maintenance and repair agreement
    Specifikime teknike
    • Referencë unikeGas-Generator-G3512H-50Hz
    • Familja e produkteveGas Generator Sets
    • Grupi i produkteve50 Hz Generators
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-09-09
    • Numri i botimit1
    • Gjatësia (mm)2311
    • Gjerësia (mm)1956
    • Thellësia (mm)5537
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    • Weight Net (kg)14100
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Power Generation & Light
    • IFC classificationGjenerator elektrik
    • Kodi ETIMEC002823
    • Emri ETIMPower generator
    • Emrin UNSPSCGas generators
    • UNSPSC code26111604
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 PërshkrimGenerator sets
    • CSI MasterFormat 2014 Code26 32 13
    • CSI MasterFormat 2014 TitleEngine Generators
    • OmniClass Number23-35 11 15 13
    • OmniClass TitleGas Generator Sets
    • CSI UniFormat II CodeD50
    • CSI UniFormat II TitleELECTRICAL

    Rajoni i disponueshëm

    Europe Asia Africa South America Oceania North America
    Andorra
    Afganistan
    Afrika e Jugut
    Argjentinë
    Australi
    Barbados
    Austri
    Armeni
    Algjeri
    Guiana franceze
    Fiji
    Dominica
    Belgjikë
    Azerbaixhan
    Angolë
    Ishujt Falkland (Islas Malvinas)
    Ishujt Cook
    Grenada
    Bjellorusi
    Bangladesh
    Benin
    Kili
    Ishujt Solomon
    Grenlandë
    Bosnjë dhe Hercegovinë
    Brunei
    Botsvanë
    Paraguaj
    Kaledonia e Re
    Guadeloupe
    Bulgari
    Butan
    Burkina Faso
    Uruguay
    Kiribati
    Karaibe Holandë
    Danimarkë
    Emiratet e Bashkuara Arabe
    Burundi
    Nauru
    Kuraçao
    Estoni
    Gjeorgji
    Çad
    Papua Guinea e Re
    Martinique
    Finlandë
    Hong Kong
    Cape Verde
    Samoa
    Shën Lucia
    Francë
    Indi
    Côte d'Ivoire
    Timor-Leste
    Shën Pierre dhe Miquelon
    Gërnzi
    Indonezi
    Djibouti
    Tonga
    Shën Vincent dhe Grenadinet
    Gjermani
    Irak
    Egjipt
    Tuvalu
    Xhamaika
    Gjibraltar
    Izrael
    Eritrea
    Vanuatu
    Greqi
    Japoni
    Eswatini
    Zelanda e Re
    Holandë
    Jemen
    Ethiopia
    Hungari
    Jordan
    Gabon
    Irlandë
    Kamboxhi
    Gambia
    Ishujt Faroe
    Kazahstan
    Gana
    Ishulli i Njeriut
    Kinë
    Guine
    Islandë
    Kirgistan
    Guinea Ekuatoriale
    Itali
    Kuveit
    Guinea-Bissau
    Jersey
    Laos
    Kamerun
    Kroacia
    Liban
    Kenya
    Letoni
    Macau
    Komora
    Lituani
    Malazi
    Lesoto
    Luksemburg
    Maldives
    Libi
    Mali i Zi
    Mongoli
    Madagaskar
    Maltë
    Myanmar (Burma)
    Mali
    Maqedonia e Veriut
    Neoal
    Marok
    Mbretëria e Bashkuar
    Oman
    Mauritius
    Moldovë
    Pakistan
    Mavritani
    Monaco
    Palestinë
    Mozambik
    Norvegji
    Qatar
    Namibia
    Poloni
    Singapore
    Niger
    Portugali
    Siria
    Nigeri
    Qipro
    Sri Lanka
    Republika Demokratike e Kongos
    Republika Çeke
    Tajlandë
    Republika e Afrikës Qendrore
    Rumani
    Taxhikistan
    Republika e Kongos
    Rusi
    Turkmenistan
    Reunion
    San Marino
    Turqi
    Rwanda
    Serbia
    Uzbekistan
    Sahara Perëndimore
    Shqipëri
    Vietnam
    São Tomé dhe Príncipe
    Sllovenia
    Senegal
    Slovakia
    Seychelles
    Spanjë
    Shën Helena
    Suedi
    Sierra Leone
    Svalbard dhe Jan Mayen
    Somalia
    Switzerland
    Sudanin Jugor
    Ukrainë
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit