CL200 Flush Pocket Door Hardware

CL200 Flush Pocket Door Hardware

The CaviLock CL200 is a durable range of sliding door hardware suitable for residential, commercial, and hospitality applications. Privacy handles incorporate a patented latching system*, ensuring a smooth locking action. This handle is not handed.

Two face plate widths are available. Handles can be adjusted to suit doors from 1-3/8” to 1-1/2” or 1-5/8” to 1-3/4” thick.

*Patent pending

Specifikim
  • Features

    Elegant and Functional Design: Integrated snib button allows more space in the side pull to make cavity and sliding door operation easier. The large finger pull has more depth for greater purchase when pulling a door out of a pocket. Furthermore, the gained space from the discrete snib makes for a sleek, yet functional handle.

    Easy Installation:Our simple step-by-step guide and template makes installation a breeze. No mortise required - just a simple cutout to follow. Combine that with the fact that CL205 Range Handles are not handed, makes specifying and installing simple.

    Beautiful Aesthetics: Passage, Privacy, and Bi-Parting options are available in a range of finishes to suit any architectural design.

    Technical Specifications

    Door Thickness: 1-3/8” to 1-3/4”(34-46mm)

    Size: 5" x 2-3/8" (126 x 60mm)

    Suitable Door Types: Wooden or Aluminum

    Configurations: Passage, Privacy, Bi-Parting Mate

    Finishes: Satin Chrome, Satin Nickel, Bright Chrome, Oil Rubbed Bronze, Matte Black

Specifikime teknike
  • Referencë unikecl200-flush-pocket-door-hardware
  • Familja e produkteveCaviLock
  • Grupi i produkteveCL200 Range
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-12
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectDyert - Pjesë elektronike

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika