Kergoat - Ardoise de toiture
Kergoat - Ardoise de toiture
Kergoat - Ardoise de toiture
Kergoat - Ardoise de toiture
Kergoat - Ardoise de toiture
Kergoat - Ardoise de toiture
    Cedral

    Kergoat - Ardoise de toiture

    For both new build and renovation projects, thanks to its thin, embossed edges, Kergoat combines the authentic elegance of traditional slate roofing (natural slate) with the advantages of a modern material, both for new build and renovation projects. It can also be used for ventilated cladding.

    Kergoat slate comes with a 15-year guarantee on product characteristics and colour.

    Kergoat slate is available in Anthracite and in 3 finishes: 

    - Semi-round with embossed edges and a raised surface,
    - Rectangular with embossed edges and a smooth surface
    - Rectangular with embossed edges and a raised surface

    Specifikim
    • Kergoat slates can be used for both roofing and ventilated cladding.

      For roofing, Kergoat slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 40.13 "Couverture en ardoises fibres-ciment".

      For ventilated cladding, Kergoat slates must be installed in accordance with the rules of the trade in force in mainland France. Refer to NF DTU 45.4 part P 1-1-5 "Insulation thermique par l'extérieur en bardage rapporté avec lame d'air ventilée".

    Specifikime teknike
    • Referencë unikecouv-kergoat
    • Familja e produkteveRoof
    • Grupi i produkteveRoof slates
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-29
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorFibër çimento
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationKulmet
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 PërshkrimRoofs
    • CSI MasterFormat 2014 Code07 30 00
    • CSI MasterFormat 2014 TitleSteep Slope Roofing
    • OmniClass Number23-13 39 19 11
    • OmniClass TitleRoof Slates

    Rajoni i disponueshëm

    Europe
    Francë