Cedral Click - Cladding board
Cedral Click - Cladding board
Cedral Click - Cladding board
    Cedral

    Cedral Click - Cladding board

    Cedral Click cladding planks are perfect for extensions, new builds and renovations. They are manufactured with a flush tongue and groove system, guaranteeing a flat, elegant and contemporary finish. They are quick to install thanks to their clip system.

    Specifikim
    • Subject to compliance with the applicable technical specifications, Cedral Click fibre-cement planks offer superior properties to other materials, including :

      - 10-year product and color warranty,

      - Estimated life of 50 years according to FDES Inies,

      - Fire safety (non-combustible) A2-s1,d0,

      - Resistant to extreme temperatures,

      - Weather-resistant,

      - Resistant to many living organisms (fungi, bacteria, insects, parasites, etc.),

      - Environmentally-friendly, with no harmful gas emissions.

      Cedral Click fiber-cement boards also have the following specific properties:

      - Very low maintenance compared with wood, thanks to their durable coating,

      - Aesthetic surface in various coating colors,

      - Can be worked with joinery machines equipped with tools suitable for fiber cement,

      - No need to apply a coat of paint after cutting the boards.

      Translated with DeepL.com (free version)

    Specifikime teknike
    • Referencë unikefac-cedral-click
    • Familja e produkteveFacade
    • Grupi i produkteveFacade panels
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-25
    • Numri i botimit1
    • Gjatësia (mm)3600
    • Gjerësia (mm)186
    • Thellësia (mm)12
    Të ngjashme
    • Materiali kryesorFibër çimento
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    • Weight Net (kg)12.2
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationMuri i perdeve
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 PërshkrimWall cladding systems
    • CSI MasterFormat 2014 Code07 46 46
    • CSI MasterFormat 2014 TitleFiber-Cement Siding
    • OmniClass Number23-13 37 15 15
    • OmniClass TitleMineral Fiber Cement Exterior Siding

    Rajoni i disponueshëm

    Europe
    Francë