Cedral Lap - Cladding board
Cedral Lap - Cladding board
Cedral Lap - Cladding board
    Cedral

    Cedral Lap - Cladding board

    Cedral Lap is in keeping with the traditional clapboard style of overlap installation. It is the ideal maintenance-free, rot-free alternative to traditional wood panels and PVC. Cedral Lap cladding strips are perfect for extensions, new buildings or renovations.

    Specifikim
    • Subject to compliance with the applicable technical specifications, Cedral Lap fibre cement planks offer properties superior to those of other materials, including :

      - 10-year product and color warranty,

      - Estimated service life of 50 years according to FDES Inies,

      - Fire safety (non-combustible) A2-s1,d0,

      - Resistant to extreme temperatures,

      - Weather-resistant,

      - Resistant to many living organisms (fungi, bacteria, insects, parasites, etc.),

      - Environmentally-friendly, with no harmful gas emissions.

      Cedral Lap fiber-cement boards also have the following specific properties:

      - Very low maintenance compared with wood, thanks to their durable coating,

      - Aesthetic surface in various coating colors,

      - Can be worked with carpentry machines equipped with tools suitable for fiber cement,

      - No need to apply a coat of paint after cutting the boards.

      Translated with DeepL.com (free version)

    Specifikime teknike
    • Referencë unikefac-cedral-lap
    • Familja e produkteveFacade
    • Grupi i produkteveWall shingles
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-09-25
    • Numri i botimit1
    • Gjatësia (mm)3600
    • Gjerësia (mm)190
    • Thellësia (mm)10
    Të ngjashme
    • Materiali kryesorFibër çimento
    • Projektuar nëBelgjikë
    • Prodhuar nëBelgjikë
    • Weight Net (kg)11.2
    Klasifikimi
    • Kategoria BIMobjectMuret - Veshja
    • IFC classificationMuri i perdeve
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 PërshkrimWall cladding systems
    • CSI MasterFormat 2014 Code07 46 46
    • CSI MasterFormat 2014 TitleFiber-Cement Siding
    • OmniClass Number23-13 37 15 15
    • OmniClass TitleMineral Fiber Cement Exterior Siding

    Rajoni i disponueshëm

    Europe
    Francë