Aluminum Floor Hatch with Exposed Flange
Aluminum Floor Hatch with Exposed Flange
    Cendrex

    Aluminum Floor Hatch with Exposed Flange

    4.4 nga 5 yje4.4(12 vlerësime)

    Offer reliable and secure access between building floors with Cendrex' PPA Flush Aluminum Floor Hatch with Exposed Flange. This floor hatch is designed for indoor use, providing access to ducts, electrical wires, plumbing, and other installations located under or between building floors. With a sturdy construction of 1/4-inch thick aluminum diamond plate and a 1/4-inch-thick aluminum frame, this hatch can support up to 300 pounds per square foot.

    Contractors, architects, engineers, and industry professionals choose our PPA model for its reliable and secure access between building floors.

    Perfect for mechanical rooms in manufacturing plants and warehouses, offering reliable access to infrastructure and optimizing space while complying with building standards.

    Key Features

    • Robust Construction: Built with a 1/4-inch-thick aluminum diamond plate and a 1/4-inch-thick aluminum frame for increased durability and reliability.
    • Reinforced Hinge: Equipped with a continuous reinforced aluminum piano hinge, 0.08 inches thick.
    • Support Capacity: Can support up to 300 pounds per square foot.
    • Customization: All dimensions and options manufactured in 10 days!

    Technical Details

    • Installation: Suitable for installation on floors only.
    • Material: 1/4-inch-thick aluminum diamond plate.
    • Locking Mechanism: Recessed handle operated cam latch for floor hatches.
    • Hinge: Includes a continuous aluminum piano hinge, 0.08 inches thick. Hinge Location: Located on the second dimension (height).
    • Flange: Designed with a 2-inch exposed flange.
    • Frame: 2-inch x 2-inch x 1/4-inch aluminum angle.
    • Rough Opening in the Floor: Dimensions of the hatch + 1/2 inch or + 13mm.
    • Finish: No finish.
    • Packaging: Individually packaged, 1 door per box.
    • Components: Aluminum stiffeners (only for doors which dimensions exceed 24" X 36").

    Ready to enhance your projects with our PPA Flush aluminum floor hatch with exposed flange? Download our catalog now to explore our full range of products and find the perfect solution for your next project.

    Cendrex, a leader in the manufacturing of custom and odd-sized doors since 1985, is committed to providing high-quality rated and non-rated access panels with the industry's shortest lead time. Our commitment to excellence and customization makes us the go to choose for professionals seeking reliable and elegant solutions.


    CENDREX

    1-800-479-1489

    info@cendrex.com

    cendrex.com

    Specifikim
      • Material

        ¼" aluminum diamond plate.

      • Hinge

        Heavy duty aluminum continuous piano hinge, 0.08". Hinge Location: Hinges must be located on the second dimension (height).

      • Locking Mechanism

        Recessed handle operated cam latch for floor hatches.

      • Flange

        2" exposed flange.

      • Frame

        2" x 2" x ¼" aluminum angle.

      • Rough Opening

        Hatch sizes + ½" or + 13mm.

      • Finish

        No finish.

      • Packaging

        Individually wrapped, 1 door per box.

      • Components

        Aluminum stiffeners (only for doors which dimensions exceed 24" X 36").

      • CAUTION

        The PPA floor hatch is designed to support a live load of 300lbs/sq.ft and includes a hold-open arm to keep the door in open position.

    Specifikime teknike
    • Referencë unikecendrex-ppa
    • Familja e produkteveFloor Hatches
    • Grupi i produkteveFloor Hatches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2013-12-09
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëKanadë
    • Prodhuar nëKanadë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Qasja e dyerve & paneleve
    • Uniclass 2015 CodeTE_10_40_10
    • Uniclass 2015 PërshkrimAccess doors and traps
    • CSI MasterFormat 2014 Code08 31 00
    • CSI MasterFormat 2014 TitleAccess Doors and Panels
    • OmniClass Number23-17 11 27
    • OmniClass TitleAccess Doors

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara