HL2024 Control Flow 1P Inline 1/2" F-M
Cenergist

HL2024 Control Flow 1P Inline 1/2" F-M

HL2024 is a unique, patented flow controller that can be installed in most water systems to reduce the water flow, driving down consumption and cost. HL2024 ensures an optimal flow rate due to its pressure independent nature. This means that when installed in a water system, HL2024 will always allow the same, optimal quantity of water to flow through, despite pressure differences. HL2024 is of great benefit where:
'- Water and cost saving is required
'- Temperature fluctuations occur
'- Loss of water output due to peak demand
'- Water system pipework planning is required (no oversizing for pipework)
Specifikim
  • Optimal flow control-The HL2024 Inline creates a constant flow through its unique property of pressure independence. As such it ensures savings, optimal user comfort and system stabilisation. Installed into the piping towards both inlets of mixer taps, the product significantly reduces temperature fluctuations.
    Certified constant flow- HL2024 products are pressure independent and as such provide a constant flow as certified by Kiwa, Netherlands (BRL-K635). The products meet the requirements for Kiwa Water Mark and primary European drinking water standards. All HL2024 products contain one or more integrated HL2024 Flow Controller(s). HL2024 is uniquely certified for pressure independence and long term operation and is patented in 29 countries worldwide.
    Application In the piping or connected to a flexible water hose. 
    Key properties • Optimal flow control as a result of constant flow • Optimal water temperature stability • Definition of peak volume demand • Water- and energy savings • System stabilisation • System pressure loss reduction
Specifikime teknike
  • Referencë unikeHL2024-1P-12-FM
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-08-09
  • Numri i botimit1
  • Gjatësia (mm)51.5
  • Gjerësia (mm)26.5
  • Thellësia (mm)26.5
Lidhje
Të ngjashme
  • Materiali kryesorTunxh
  • Weight Net (kg)0.08
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Të tjera

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër