12" x 15 Elbow

12" x 15 Elbow

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Specifikim
  • SpecificationsGeneralProduct Name12" x 15 ElbowTrade nameInnoFlueGTIN0815010017333Part number250402701490TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross831 mm / 32.7 inchHeight434 mm / 17.1 inchWidth350 mm / 13.8 inchDiameter flue pipe315 mm / 12 inchLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade width350 mm / 13.8 inchNumber per packaging1Packaging / Trade length831 mm / 32.7 inchPackaging / Trade height434 mm / 17.1 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unike12-x15elbow
  • Familja e produkteveElbows
  • Grupi i produkteveSingle Wall - Large diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork