3" Wall Plate Square Plastic (Black)

3" Wall Plate Square Plastic (Black)

InnoFlue Wall Plates blend functionality and visual appeal to augment the the flue gas system. Engineered with a focus on design and durability, this wall plate not only serves its purpose but also adds a touch of style. InnoFlue Wall Plates install quickly and easily utilizing a design that simplifies mounting and positioning. Effortlessly conceal exhaust vents and provide a clean and unobtrusive appearance with InnoFlue Wall Plates.

  • Sleek appearance augments exhaust run.
  • Lightweight and durable.
  • Installs quickly & easily without glues, primers, or solvents.
Specifikim
  • SpecificationsGeneralProduct Name3" Wall Plate Square Plastic (Black)Trade nameInnoFlueGTIN0815010016626Part number250410103960TechnicalColorBlackMaterialPPDimensionsLength gross153 mm / 6 inchHeight15 mm / 0.6 inchDiameter flue pipe80 mm / 3 inchWidth153 mm / 6 inchNet weight0.07 kg / 0.2 lbsLogisticalIntrastat4016935050Base unit packagingUnpackedPackaging / Trade length153 mm / 6 inchPackaging / Trade height15 mm / 0.6 inchNumber per packaging1Gross weight0.07 kg / 0.2 lbsPackaging / Trade width153 mm / 6 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unike3-wall-plate-square-plastic-black
  • Familja e produkteveAccessories
  • Grupi i produkteveSingle Wall - Small diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara