4 App Adptr PVC to PP Long

4 App Adptr PVC to PP Long

InnoFlue PVC to PP Appliance Adaptors are approved by the appliance manufacturer for use on specific makes/models of furnaces, water heaters, and boilers that require an adaptor to transition from PVC flue collar to polypropylene vent system components. Consult the Centrotherm OEM manual to find specific Appliance Adaptor specified for use on the intended appliance. InnoFlue Appliance Adaptors have undergone rigorous testing and are engineered to adapt to InnoFlue at the boiler connection. Always follow appliance I&O manual.

  • Approved for use by trusted appliance manufacturers.
  • Seamlessly transitions from appliance to polypropylene at flue collar.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).


    Specifikim
    • SpecificationsGeneralProduct Name4 App Adptr PVC to PP LongTrade nameInnoFlueGTIN0815010015919Part number250408200750TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross130 mm / 5.1 inchHeight102 mm / 4 inchDiameter flue pipe110 mm / 4 inchWidth130 mm / 5.1 inchNet weight0.117 kg / 0.3 lbsLogisticalBase unit packagingUnpackedPackaging / Trade length130 mm / 5.1 inchPackaging / Trade height102 mm / 4 inchGross weight0.117 kg / 0.3 lbsPackaging / Trade width130 mm / 5.1 inchPerformanceTemperature resistance (max.)120 °C / 248 °FBack to overview

    Specifikime teknike
    • Referencë unike4-app-adptr-pvc-to-pp-long
    • Familja e produkteveAppliance adaptors
    • Grupi i produkteveSingle Wall - Small diameter
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-09-02
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
    • IFC classificationMontimi i tubave
    • Kodi ETIMEG015540
    • Emri ETIMFittings, flanges and connectors
    • Uniclass 2015 CodePr_65_65_25
    • Uniclass 2015 PërshkrimDuctwork and fittings
    • CSI MasterFormat 2014 Code23 31 13.19
    • CSI MasterFormat 2014 TitleMetal Duct Fittings
    • OmniClass Number23-33 49 00
    • OmniClass TitleHVAC Ductwork

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara