4" Base Support

4" Base Support

InnoFlue Base Supports are a crucial component designed to provide structural stability and support to vertical portions of exhaust systems. Crafted with durability and engineering precision, InnoFlue Base Supports ensure that the weight and stress of the exhaust system are properly distributed and absorbed. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Base Supports help maintain compliance with support regulations.

  • Helps maintain compliance with support regulations.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
Specifikim
  • SpecificationsGeneralProduct Name4" Base SupportTrade nameInnoFlueGTIN0815010010488Part number250406201700TechnicalColorGrayMaterial flue pipePPsSystem typeSingle wallDimensionsLength gross400 mm / 15.7 inchHeight128 mm / 5 inchDiameter flue pipe110 mm / 4 inchWidth290 mm / 11.4 inchNet weight0.899 kg / 2 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length400 mm / 15.7 inchPackaging / Trade height128 mm / 5 inchNumber per packaging1Gross weight0.899 kg / 2 lbsPackaging / Trade width290 mm / 11.4 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Specifikime teknike
  • Referencë unike4-basesupport
  • Familja e produkteveBase Supports
  • Grupi i produkteveFlex
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara