4" Chimney Cover PPs-UV Black

4" Chimney Cover PPs-UV Black

Engineered to safely termination exhaust runs with precision and durability, InnoFlue Chimney Covers are a cornerstone in Centrotherm's Termination portfolio. InnoFlue Chimney Covers provide shielding against rain, debris, and environmental elements while maintaining efficient exhaust operation. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Chimney Covers are a sleek conclusion to vertical runs terminating atop existing masonry chimneys.

  • Quickly mounts atop existing masonry construction.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
Specifikim
  • SpecificationsGeneralProduct Name4'' Chimney Cover PPs-UV BlackAccessories in packageFastening material / Cover capsPart number250410203690GTIN0815010010495Trade nameInnoFlueTechnicalColorBlackFlashingMaterialPPFlashing materialPPDimensionsLength gross400 mm / 15.7 inchWidth400 mm / 15.7 inchNet weight1.012 kg / 2.2 lbsHeight overroof267 mm / 10.5 inchHeight263 mm / 10.4 inchDiameter flue pipe110 mm / 4 inchLogisticalIntrastat3917210000Base unit packagingUnpackedPackaging / Trade length400 mm / 15.7 inchPackaging / Trade height263 mm / 10.4 inchNumber per packaging1Gross weight1.012 kg / 2.2 lbsPackaging / Trade width400 mm / 15.7 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Specifikime teknike
  • Referencë unike4-chimneycoverpps-uvblack
  • Familja e produkteveTerminations
  • Grupi i produkteveSingle Wall - Small diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara