8" PPs Wall Plate

8" PPs Wall Plate

InnoFlue Wall Plates blend functionality and visual appeal to augment the the flue gas system. Engineered with a focus on design and durability, this wall plate not only serves its purpose but also adds a touch of style. InnoFlue Wall Plates install quickly and easily utilizing a design that simplifies mounting and positioning. Effortlessly conceal exhaust vents and provide a clean and unobtrusive appearance with InnoFlue Wall Plates.

  • Sleek appearance augments exhaust run.
  • Lightweight and durable.
  • Installs quickly & easily without glues, primers, or solvents.
Specifikim
  • SpecificationsGeneralProduct Name8" PPs Wall PlateTrade nameInnoFlueGTIN0810017290369Part number250410503900TechnicalColorBlackMaterialPPDimensionsLength gross400 mm / 15.7 inchHeight3.2 mm / 0.1 inchDiameter flue pipe200 mm / 8 inchWidth400 mm / 15.7 inchNet weight0.368 kg / 0.8 lbsLogisticalIntrastat3925900000Gross weight0.368 kg / 0.8 lbsPackaging / Trade width400 mm / 15.7 inchBase unit packagingUnpackedPackaging / Trade length400 mm / 15.7 inchPackaging / Trade height3.2 mm / 0.1 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ESBack to overview

Specifikime teknike
  • Referencë unike8-pps-wall-plate
  • Familja e produkteveAccessories
  • Grupi i produkteveSingle Wall - Large diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork