Ubbink Air Excellent AE34C Floor Grille Adaptor

Ubbink Air Excellent AE34C Floor Grille Adaptor

An AE34C (DN75/63mm) duct accessory. Use AE34C duct seal and click rings to make airtight mechanical connections (airtightness Class ATC1 up to +/- 1000 Pa).

  • Low system pressure loss due to radial design
  • Airtightness Class ATC1 up to +/- 1000 Pa, which minimizes fan energy use and sound production
  • Modular manifolds, which can be used with all duct types
  • Semi-rigid ducts on a roll and airtight mechanical connections, which are extremely easy to install
  • TÜV SÜD and ISEGA tested and certified, REACH compliant
Specifikim
  • Specifications

    • Compatible duct system: Air Excellent AE34C

    • Function: Adaptor for connecting ductwork to floor grilles

    • Material: Durable polymer ventilation component

    • Installation: Push-fit duct connection

    • Application: Transition between AE34C duct system and floor grille

Specifikime teknike
  • Referencë unikeair-excellent-ae34c-floor-grille-adaptor
  • Familja e produkteveAir Ventilation System
  • Grupi i produkteveAir Excellent Ventilation Ductwork
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-17
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Kodi ETIMEC000059
  • Emri ETIMInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 PërshkrimBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara