Ubbink Air Excellent DBOX External Air Restrictor Valve

Ubbink Air Excellent DBOX External Air Restrictor Valve

The Ubbink Air Excellent DBOX External Air Restrictor Valve allows precise adjustment of the air flow rate for each duct, ensuring optimal ventilation performance. It connects directly to the distribution box and, with the use of converters, is compatible with any duct in the Air Excellent range. Air flow settings can be determined via the Aerflux configurator. The external lever enables easy adjustment without the need to access the distribution box, making installation and maintenance quick and hassle-free.

  • Precise air flow control for each duct individually
  • Easy, tool-free adjustment
Specifikim
  • Specifications

    • Function: External airflow restriction device

    • Compatible system: Air Excellent distribution boxes

    • Material: Durable polymer component

    • Application: Balancing airflow within mechanical ventilation systems

    • Installation: External installation on distribution box outlets

Specifikime teknike
  • Referencë unikeair-excellent-dbox-external-air-restrictor-valve
  • Familja e produkteveAir Ventilation System
  • Grupi i produkteveAir Excellent Ventilation Ductwork
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-17
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Kodi ETIMEC000059
  • Emri ETIMInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 PërshkrimBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara