Floor Grille  -  White

Floor Grille - White

A sleek and modern floor grille designed for use with Air Excellent floor grille adaptors. Its rectangular air inlet ensures a smooth and efficient flow of fresh air into living spaces. Suitable for both floor and wall installation.

  • Discreet appearance that blends seamlessly into any interior
  • Easy to clean and maintain
  • Fully dismantlable for convenient access and servicing
  • Quick and simple installation
Specifikim
  • Specifications

    • Type: Floor ventilation grille

    • Color: White

    • Material: Durable polymer or coated metal construction

    • Application: Air supply or return through floor installations

    • Compatible with: Ventilation duct and adaptor systems

Specifikime teknike
  • Referencë unikefloor-grille-white
  • Familja e produkteveAir Ventilation System
  • Grupi i produkteveValves and Grilles
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-03-17
  • Numri i botimit1
Të ngjashme
  • Projektuar nëHolandë
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • Kodi ETIMEC000059
  • Emri ETIMInstallation duct
  • Uniclass 2015 CodePr_20_85_12
  • Uniclass 2015 PërshkrimBunds and ducts
  • CSI MasterFormat 2014 Code23 31 00
  • CSI MasterFormat 2014 TitleHVAC Ducts and Casings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara