PPsgrey-bend DN160 x 30°

PPsgrey-bend DN160 x 30°

Engineered for venting applications, InnoFlue elbows provide stability to offsets in the vent system. The integrated EPDM gaskets assure an airtight seal while installing quickly without the need for glues, primers, or solvents. Effortlessly manage directional changes in the vent system with elbows evaluated to UL1738 and ULCS636. Crafted for durability and optimal performance, InnoFlue elbows come provide a quick solution to tricky vent layouts.

  • Evaluated to UL1738 and ULCS636 by ICC.
  • Integrated EPDM gasket assures airtight seal.
  • Durable and lightweight.
  • Installs quickly without glues, primers, or solvents.
  • Suitable for outdoor installation.
Specifikim
  • SpecificationsGeneralProduct NamePPsgrey-bend DN160 x 30°Trade nameInnoFlueGTIN0815010016978Part number250404401400TechnicalColorGrayMaterialPPsSystem typeSingle wallDimensionsLength gross284 mm / 11.2 inchHeight183 mm / 7.2 inchDiameter flue pipe160 mm / 6 inchWidth225 mm / 8.9 inchNet weight0.441 kg / 1 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length284 mm / 11.2 inchPackaging / Trade height183 mm / 7.2 inchNumber per packaging1Gross weight0.441 kg / 1 lbsPackaging / Trade width225 mm / 8.9 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Specifikime teknike
  • Referencë unikeppsgrey-benddn160x30
  • Familja e produkteveElbows
  • Grupi i produkteveSingle Wall - Large diameter
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp
  • IFC classificationMontimi i tubave
  • Kodi ETIMEG015540
  • Emri ETIMFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 PërshkrimDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara