Mexican Tiles - set of 120 Decorative ceramic tiles 5x5
Mexican Tiles - set of 120 Decorative ceramic tiles 5x5
Mexican Tiles - set of 120 Decorative ceramic tiles 5x5
Mexican Tiles - set of 120 Decorative ceramic tiles 5x5
Mexican Tiles - set of 120 Decorative ceramic tiles 5x5
Mexican Tiles - set of 120 Decorative ceramic tiles 5x5
Mexican Tiles - set of 120 Decorative ceramic tiles 5x5
    Cerames

    Mexican Tiles - set of 120 Decorative ceramic tiles 5x5

    Hand painted Talavera type tiles are made in a traditional technique in a place called Dolores Hidalgo in the region of Guanajuato in Mexico. The tiles of Talavera type also known as Majolica, or simply Azulejos from Spanish, are extremely popular not only in Mexico, but in the whole world, thanks to their unusual character, design and warm colours of the South. Painting the tiles by hand as well as the essence of the technique itself make individual colours differ in shade ( for instance yellow may have a tone of a light shade or come up to almost orange), the rims are not always of an ideal shape, thanks to which they acquire rustic character and originality. Each tile is unique.

    Specifikim
      • Dimensions: 5 cm x 5 cm
      • Original Talavera Tiles From Mexico
      • Quantity: 120 tiles in the box
      • Scratch and abrasion resistant pattern
      • Mineral, lead-free paints.
      • Application: walls (sometimes used for floors).
      • No duties, easy exchanges and returns!
      • Low-cost and fast delivery within Europe.
      • For deliveries outside Europe ask us for a shipping price.
      • Due to the manual nature of decor making, tile dimensions can vary to around 5% of their base dimensions.
    Specifikime teknike
    • Referencë unikemexican-tiles-set-of-120-decorative-ceramic-tiles-5x5
    • LlojiMaterial për ndërtim
    • Data e botimit2024-02-20
    • Numri i botimit1
    • Gjatësia (mm)50
    • Gjerësia (mm)50
    • Thellësia (mm)6
    Të ngjashme
    • Materiali kryesorQeramike
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Pllaka

    Rajoni i disponueshëm

    Europe Asia South America Oceania North America