Sandia Verde XL - copper ceiling pendant lamp
Sandia Verde XL - copper ceiling pendant lamp
Sandia Verde XL - copper ceiling pendant lamp
Sandia Verde XL - copper ceiling pendant lamp
Sandia Verde XL - copper ceiling pendant lamp
Sandia Verde XL - copper ceiling pendant lamp
    Cerames

    Sandia Verde XL - copper ceiling pendant lamp

    Hand-made copper pendant lamp from Mexico is characterized by small scales that are a trace of copper hammering technique. Each lamp is unique and made of precision. Copper pendant lamp has been secured with patina and does not corrode.

    Hanging copper lamps, this is another element of the collection of hand-made products performed in Mexico by talented craftsmen. Each copy is authentic and unique. The ceiling shade of the copper lamp is made of the highest quality materials, and its surface is additionally decorated. The copper pendant lamp is very durable and practical, and the imposed layer of patina prevents snowing and extends the life of products. Mexican pendant lamps are single hanging lamps that fit perfectly as the main bedroom lighting or living room extremely emphasizing the beauty of the entire interior. The ceiling copper lamp gives a delicate and pleasant light for eye, because it was made of the highest quality materials. Such a hanging lamp is an excellent proposition for lamp enthusiasts made of a delicate gloss material. Perfect as ceiling light fixture, bathroom light, dining room light fixture, pendant lights for kitchen island. 
    We suggest to use: Edison E27 filament bulbs that provide warm light (2800K).

    Be sure to also see other product products: ceramic tiles, Mexican sinks, kitchen sinks, copper pendant lamps.

    Specifikim
      • diameter of the diffuser: 60 cm.
      • Splash height: 20 cm.
      • Material: Hand Machine Copper.
      • Fast shipping from the warehouse in Poland.
      • Bulb thread: E27
      • included: lamp, cable, sub-ceiling, bulb
    Specifikime teknike
    • Referencë unikesandia-verde-copper-ceiling-lamp-covered-with-patina
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-11-29
    • Numri i botimit1
    • Gjatësia (mm)200
    • Gjerësia (mm)600
    • Thellësia (mm)600
    Të ngjashme
    • Materiali kryesorBakër
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar

    Rajoni i disponueshëm

    Europe Asia South America Oceania North America
    Andorrë
    Arabia Saudite
    Argjentinë
    Australi
    Kanadë
    Austri
    Emiratet e Bashkuara Arabe
    Brazil
    Meksikë
    Belgjikë
    Izrael
    Shtetet e Bashkuara
    Bjellorusi
    Japoni
    Bosnjë dhe Hercegovinë
    Katar
    Bulgari
    Oman
    Danimarkë
    Turqi
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër