Single-colour hand-painted tiles from Mexico
Single-colour hand-painted tiles from Mexico
Single-colour hand-painted tiles from Mexico
Single-colour hand-painted tiles from Mexico
Single-colour hand-painted tiles from Mexico
Single-colour hand-painted tiles from Mexico
Single-colour hand-painted tiles from Mexico
Single-colour hand-painted tiles from Mexico
Single-colour hand-painted tiles from Mexico
    Cerames

    Single-colour hand-painted tiles from Mexico

    Mexican single-colored, glazed tiles, arranged in a patchwork consisting of 90 pieces of 10.5 cm x 10.5 cm. The tiles are produced using traditional methods, taken from the Spanish method of Talavera. The use of single-color tiles in different shades will be a great surface finish in the kitchen or bathroom. Such a patchwork will be a perfect background for patterned tiles, decors that will emphasize the character and specificity of the interior. The natural background made of one-color tiles will appropriately expose the decorative elements in the room, which, apart from patterned tiles, can be a mixer tap, washbasin, bathtub or mirror. The patchwork made of one-color tiles will also be irreplaceable in the hall, on the terrace, balcony or corridor.

    Specifikim
      • Mexican ceramic tile set without design
      • Size: 10,5 cm x 10,5 cm
      • Package: contains 90 tiles
      • Application: wall decoration tile
      • Fast shipping from Poland
      • Due to the manual nature of the decors, the dimensions of the tiles may vary up to approx. 5% of their basic dimensions
      • A crackle effect may appear on the tiles, which is completely natural, but the tiles should be carefully grouted
    Specifikime teknike
    • Referencë unikesingle-colour-hand-painted-tiles-from-mexico
    • LlojiMaterial për ndërtim
    • Data e botimit2024-04-16
    • Numri i botimit1
    • Gjatësia (mm)105
    • Gjerësia (mm)105
    • Thellësia (mm)6
    Të ngjashme
    • Materiali kryesorQeramike
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Pllaka (mozaikë)

    Rajoni i disponueshëm

    Europe Asia South America Oceania North America
    Andorrë
    Arabia Saudite
    Argjentinë
    Australi
    Kanadë
    Austri
    Emiratet e Bashkuara Arabe
    Brazil
    Meksikë
    Belgjikë
    Izrael
    Shtetet e Bashkuara
    Bjellorusi
    Japoni
    Bosnjë dhe Hercegovinë
    Katar
    Bulgari
    Oman
    Danimarkë
    Turqi
    Estoni
    Finlandë
    Francë
    Gërnzi
    Gjermani
    Gjibraltar
    Greqi
    Holandë
    Hungari
    Irlandë
    Ishujt Alandë
    Ishujt Faroe
    Ishulli i Njeriut
    Islandë
    Itali
    Kroacia
    Letoni
    Lihtenshtajn
    Lituani
    Luksemburg
    Mali i Zi
    Maltë
    Maqedonia e Veriut
    Mbretëria e Bashkuar
    Moldovë
    Monako
    Norvegji
    Poloni
    Portugali
    Qipro
    Qyteti i Vatikanit
    Republika Çeke
    Rumani
    San-Marino
    Serbi
    Shqipëri
    Sllovaki
    Sllovenia
    Spanjë
    Suedi
    Svalbard dhe Jan Mayen
    Ukrainë
    Xhersej
    Zvicër