A natural product whose tone and finish allow it to be installed in multiple areas with high traffic where stain resistance and easy cleaning are required.
Specifikim
Name: ACONNA BEIGE 60X60 PRIMERA.
Format: 60.7 cm x 60.7 cm.
Use: Tiles suitable for use on floors (can also be used on walls).
Installation Area: General patios and terraces; exterior of commercial swimming pools, bathrooms (including showers), saunas, and balconies; outdoor social halls, including terraces; and public transit sidewalks.
ANSI Classification: Class 2 - Exterior Wet (0.60 to 0.69 Wet).
Traffic: General Commercial.
Thickness: 0.83 cm