Itria Plomo 60X60

Itria Plomo 60X60

Itria Plomo 60X60 Primera is a cement-type covering that stands out for its simplicity and elegance, inspired by the versatility of natural tones. With a sophisticated matte finish in black, this modular product is ideal for transforming interior spaces such as bedrooms, studies, and bathrooms (including shower areas), bringing a contemporary and balanced character. Its design is suitable for both floors and walls, ensuring safety and style in residential areas with moderate traffic.
Specifikim
  • Name: ITRIA PLOMO 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular. Manufacturing Dimensions: 60.7 cm x 60.7 cm. Use: Tiles suitable for floor and wall application. Installation Areas: Bedrooms, studios, bathrooms (including showers), balconies, and saunas (without direct access to the outdoors). ANSI Classification: Class 2 - Interior Wet Plus. Traffic: Moderate Residential. Thickness: 0.83 cm.
Specifikime teknike
  • Referencë unike203132-itria-plomo-60x60
  • Familja e produkteveCement
  • Grupi i produkteve60X60
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2026-02-13
  • Numri i botimit1
  • Gjatësia (mm)597
  • Gjerësia (mm)597
  • Thellësia (mm)83
Të ngjashme
  • Projektuar nëKolumbi
  • Prodhuar nëKolumbi
  • Weight Net (kg)64
Klasifikimi
  • Kategoria BIMobjectDysheme - Pllaka
  • IFC classificationKat
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 PërshkrimCeramic tiles
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring

Rajoni i disponueshëm

South America North America
Kolumbi
Shtetet e Bashkuara
Venezuelë