Sinai 58.4X118.4 Dual Rectified
Sinai 58.4X118.4 Dual Rectified
Sinai 58.4X118.4 Dual Rectified
Sinai 58.4X118.4 Dual Rectified
Sinai 58.4X118.4 Dual Rectified
Sinai 58.4X118.4 Dual Rectified
Sinai 58.4X118.4 Dual Rectified
Sinai 58.4X118.4 Dual Rectified
Sinai 58.4X118.4 Dual Rectified
Sinai 58.4X118.4 Dual Rectified

    Sinai 58.4X118.4 Dual Rectified

    Mount Sinai is not only a place steeped in global history, but also one of the most beautiful landscapes on the planet. This imposing rocky mountain, located in Egypt, is characterized by a rich palette of beige and brown tones that, under the sunlight, reveal the true essence of the stone. Sinai seeks to capture and replicate the majesty of this iconic place, reflecting its warm tones and unique textures. Thanks to our advanced 4D technology and its slip resistance, we have achieved a precise finish that makes Sinai a piece that not only beautifies any outdoor space, but also conveys the history and character of Mount Sinai through touch.
    Specifikim
    • Name: SINAI 58.4X118.4 PRIMERA DUAL RECT. Format: 58.4 cm x 118.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: All residential areas, lobbies and fixed points, low-traffic commercial premises and offices, indoor and covered outdoor social halls, restaurants with closed and open kitchens, hair salons, residential patios and terraces, commercial pool exteriors, bathrooms (including showers), saunas, balconies, stairs, and terraces. ANSI Classification: Class 2 - Exterior Wet (0.65 to 0.75 Wet). Traffic: Moderate Commercial. Thickness: 0.97 cm
    Specifikime teknike
    • Referencë unike231068-sinai-58-4x118-4-dual-rectified
    • Familja e produkteveNatural
    • Grupi i produkteve58,4X118,4
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-13
    • Numri i botimit1
    • Gjatësia (mm)1184
    • Gjerësia (mm)584
    • Thellësia (mm)97
    Të ngjashme
    • Projektuar nëKolumbi
    • Prodhuar nëKolumbi
    • Weight Net (kg)136
    Klasifikimi
    • Kategoria BIMobjectDysheme - Pllaka
    • IFC classificationKat
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 PërshkrimCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Rajoni i disponueshëm

    South America North America
    Kolumbi
    Shtetet e Bashkuara
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit