Ceresit ETICS Aquastatic Wool System
Ceresit ETICS Aquastatic Wool System
Ceresit ETICS Aquastatic Wool System
    Ceresit

    Ceresit ETICS Aquastatic Wool System

    Insulates and resists to water and humidity effects

    A vapour permeable system, based on a Mineral Wool insulation. Especially recommended for buildings where more advanced insulation system can better resist to water and humidity effects.

    Specifikim
    • System features:

      • Dirt and water uptake resistant
      • Vapour permeable and hydrophobic
      • Resistant to biological contamination like fungi and algae
      • Flexible and durable
      • Resistant to thermal stresses and cracks
      • Excellent application parameters
      • Colors: NCS, RAL, Color of nature

      Approvals:

      ETA 09/0026 of 30/06/2023

      System components:

      1. Fixing*: Ceresit CT 180 MW Strong Fix Adhesive Mortar for Mineral Wool or Ceresit CT 190 MW Flex Adhesive and Reinforcing Mortar for Mineral Wool, anchors with a steel core classified as ETAG 014, number of fasteners and their arrangement should be determined by an architect, based on the substrate analysis and load calculations.

      2. Insulation material: Mineral wool boards or lamella classified as EN 13162, with thickness up to 36 cm.

      3. Reinforced layer*: Ceresit CT 190 MW Flex Adhesive and Reinforcing Mortar for Mineral Wool and Ceresit CT 325 glass fibre mesh.

      4. Priming paint: Ceresit CT 16 Priming paint.

      5. Plaster: Ceresit CT 174, CT 175 Silicate-Silicone Aquastatic, silicate-silicone plasters.

      6. Paint: Ceresit CT 48 Silicone Self Clean, silicone paint; Ceresit CT 49 Nanosilicone Reno, nano-silicone paint.

      *Optionally you can use as an adhesive and rendering mortars CT80 covered by ETA Ceresit Ceretherm Universal MW.

    Specifikime teknike
    • Referencë unikefacade-etics-ceresit-aquastatic-wool-system
    • Familja e produkteveCeresit Façade ETICS
    • Grupi i produkteveAquastatic Wool System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMineral wool
    • Materiali dytësorSilicone
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e jashtme
    • IFC classificationMur
    • Emrin UNSPSCSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_25_95_28
    • Uniclass 2015 PërshkrimExternal wall sheathing systems
    • OmniClass Number23-13 25 19 11
    • OmniClass TitleSlab and Board Thermal Insulation
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    Europe Asia
    Belgjikë
    Gjeorgji
    Bosnjë dhe Hercegovinë
    Kazahstan
    Bulgari
    Estoni
    Hungari
    Letoni
    Lituani
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Serbi
    Sllovaki
    Sllovenia
    Ukrainë