Ceresit ETICS Popular System
Ceresit ETICS Popular System
Ceresit ETICS Popular System
    Ceresit

    Ceresit ETICS Popular System

    Reliable and popular thermal insulation

    It is an economic solution that offers proper thermal insulation properties and regular resistance to weather changing conditions. Especially recommended for buildings where reliable and economic ETICS is needed.

    Specifikim
    • System features:

      • Reliable insulation system
      • Weather and impact resistant
      • Economic solution
      • Resistant to biological contamination like fungi and algae
      • Colors: NCS, RAL, Color of nature

      Approvals:

      ETA 08/0309 of 30/06/2023

      System components:

      1. Fixing: Ceresit ZS Adhesive Mortar or Ceresit ZU Adhesive and Reinforcing Mortar, plastic anchors or anchors with a steel core classified as ETAG 014, number of fasteners and their arrangement should be determined by an architect, based on the substrate analysis and load calculations.

      2. Insulation material: EPS-boards classified as EN 13163, with thickness up to 42 cm.

      3. Reinforced layer: Ceresit ZU Adhesive and Reinforcing Mortar and Ceresit CT 325 glass fibre mesh.

      4. Priming paint: Ceresit CT 16 Priming paint.

      5. Plaster*: Ceresit CT 60, CT 63, CT 64 Acrylic Elastic, acrylic plasters.

      6. Paint*: Ceresit CT42 Acrylic Elastic, acrylic paint.

      * Alternative Ceresit plasters and paints: Mineral, Silicate-Silicone, Silicone, Silicate, Elastomeric.

    Specifikime teknike
    • Referencë unikefacade-etics-ceresit-popular-system
    • Familja e produkteveCeresit Façade ETICS
    • Grupi i produktevePopular System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorEPS
    • Materiali dytësorAkrilon
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e jashtme
    • IFC classificationMur
    • Emrin UNSPSCSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_25_95_28
    • Uniclass 2015 PërshkrimExternal wall sheathing systems
    • OmniClass Number23-13 25 19 11 11 11
    • OmniClass TitleExpanded Polystyrene Slab and Board Thermal Insulation
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    Europe Asia
    Belgjikë
    Gjeorgji
    Bosnjë dhe Hercegovinë
    Kazahstan
    Bulgari
    Estoni
    Hungari
    Letoni
    Lituani
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Serbi
    Sllovaki
    Sllovenia