Ceresit ETICS Reno System
Ceresit ETICS Reno System
Ceresit ETICS Reno System
    Ceresit

    Ceresit ETICS Reno System

    Lightweight and flexible renovation solution
    Reno system is used when the temporary insulation layer is too thin or when the damage to the top façade layer is so large that it is not worth repairing them.

    Specifikim
    • System features:

      • Easy-to-prepare
      • Ready-to-use system components
      • Wide standard palette of plaster and paint colors available and possibility of non-standard colors
      • Wide range of complementary materials
      • Numerous detail solutions available

      Approvals:

      ITB-KOT 2018/0472

      System components:

      1. Fixing: polyurethane adhesive Ceresit CT84 Express, Ceresit ZU, Ceresit ZS, CT83, CT85, CT85 winter, CT87.

      2. Insulation material: polystyrene boards with compliant with PN-EN 13163:2004, up to 25 cm thick, with flat or profiled face surfaces.

      3. Reinforced layer: fiberglass mesh Ceresit CT 325 with a density of min. 145 g/m²; white mortar Ceresit CT87 "2 in 1" or mortar CT85.

      4. Priming paint: silicate Ceresit CT15 for silicate plasters (using CT85 mortar); acrylic Ceresit CT 16 for mineral, acrylic, silicate-silicone and silicone plasters (when using CT85 mortar). It does not occur when white mortar Ceresit CT87 "2 in 1" is used.

      5. Plaster: Ceresit CT 35, CT 137, CT 34, CT 60, CT 63, CT 64, CT 72, CT 73, CT 74, CT 75, CT 174, CT 175, Ceresit CT 77, CT710 VISAGE, CT60 0,5mm VISAGE, CT720 VISAGE.

      6. Paint: Ceresit CT 42, CT 44, CT 48, CT 54, CT49 Silix XD nanosilicone paint.

    Specifikime teknike
    • Referencë unikefacade-etics-ceresit-reno-system
    • Familja e produkteveCeresit Façade ETICS
    • Grupi i produkteveReno System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorEPS
    • Materiali dytësorSilicone
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e jashtme
    • IFC classificationMur
    • Uniclass 2015 CodeSs_25_25_95_28
    • Uniclass 2015 PërshkrimExternal wall sheathing systems
    • OmniClass Number23-13 25 19 11 11 11
    • OmniClass TitleExpanded Polystyrene Slab and Board Thermal Insulation

    Rajoni i disponueshëm

    Europe Asia
    Belgjikë
    Gjeorgji
    Bosnjë dhe Hercegovinë
    Kazahstan
    Bulgari
    Estoni
    Hungari
    Letoni
    Lituani
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Serbi
    Sllovaki
    Sllovenia
    Ukrainë