Ceresit ETICS Self Clean Wool System
Ceresit ETICS Self Clean Wool System
Ceresit ETICS Self Clean Wool System
    Ceresit

    Ceresit ETICS Self Clean Wool System

    Insulates and keeps facade dry and clean

    Highly flexible and durable system, based on a Mineral Wool insulation, with self-cleaning properties and highly resistant to biological contamination. Especially recommended for buildings where more advanced insulation system can better resist to water, dirt pick up and make facade dry and clean for longer.

    Specifikim
    • System features:

      • Self cleaning
      • Dirt and water uptake resistant
      • Vapour permeable and hydrophobic
      • Resistant to aggressive dirts
      • Highly resistant to biological contamination like fungi and algae
      • Highly flexible and durable
      • Resistant to thermal stresses and cracks
      • Excellent application parameters
      • Colors: NCS, RAL, Color of nature

      Approvals:

      ETA 09/0026 of 30/06/2023

      System components:

      1. Fixing*: Ceresit CT 180 MW Strong Fix Adhesive Mortar for Mineral Wool or Ceresit CT 190 MW Flex Adhesive and Reinforcing Mortar for Mineral Wool, anchors with a steel core classified as ETAG 014, number of fasteners and their arrangement should be determined by an architect, based on the substrate analysis and load calculations.

      2. Insulation material*: Mineral wool boards or lamella classified as EN 13162, with thickness up to 36 cm.

      3. Reinforced layer*: Ceresit CT 190 MW Flex Adhesive and Reinforcing Mortar for Mineral Wool and Ceresit CT 325 glass fibre mesh.

      4. Priming paint: Ceresit CT 16 Priming paint.

      5. Plaster: Ceresit CT 74, CT 75 Silicone Self Clean, silicone plasters.

      6. Paint: Ceresit CT 48 Silicone Self Clean, silicone paint; Ceresit CT 49 Nanosilicone Reno, nanosilicone paint.

      * Optionally you can use as an adhesive and rendering mortars CT80 covered by ETA Ceresit Ceretherm Universal MW.

    Specifikime teknike
    • Referencë unikefacade-etics-ceresit-self-clean-wool-system
    • Familja e produkteveCeresit Façade ETICS
    • Grupi i produkteveSelf Clean Wool System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-12-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMineral wool
    • Materiali dytësorSilicone
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e jashtme
    • IFC classificationMur
    • Emrin UNSPSCSiding and exterior wall materials
    • UNSPSC code301518
    • Uniclass 2015 CodeSs_25_25_95_28
    • Uniclass 2015 PërshkrimExternal wall sheathing systems
    • OmniClass Number23-13 25 19 11
    • OmniClass TitleSlab and Board Thermal Insulation
    • CSI UniFormat II CodeB2010
    • CSI UniFormat II TitleExterior Walls

    Rajoni i disponueshëm

    Europe Asia
    Belgjikë
    Gjeorgji
    Bosnjë dhe Hercegovinë
    Kazahstan
    Bulgari
    Estoni
    Hungari
    Letoni
    Lituani
    Mbretëria e Bashkuar
    Poloni
    Republika Çeke
    Rumani
    Serbi
    Sllovaki
    Sllovenia
    Ukrainë