Fixed Wall-Mount Equipment Rack
Fixed Wall-Mount Equipment Rack

    Fixed Wall-Mount Equipment Rack

    Fixed Wall-Mount Equipment Rack is a basic wall rack for sturdy equipment support.

    Features include:

    • Up to 200 lb (90.7 kg) load rating
    • UL Listed
    • Fixed front
    • High-strength, lightweight aluminum construction
    • Variety of sizes - 19" or 23" rack-mount width, three heights - 24.5" (13U), 38.5" (21U) and 73.5" (41U) - and three depths (6", 12" and 18")
    • Basic equipment wall rack for general applications


    Specifikime teknike
    • Referencë unikecpi-fixed_wall-mount_equipment_rack
    • Familja e produkteveComputer Network Equipment
    • Grupi i produkteveWall-Mount Systems
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2014-12-18
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim
    • IFC classificationElement elektrik
    • Emrin UNSPSCNetwork cable
    • UNSPSC code26121609
    • Uniclass 2015 CodePr_65_72
    • Uniclass 2015 PërshkrimElectrical power products and wiring accessories
    • CSI MasterFormat 2014 Code26 00 00
    • CSI MasterFormat 2014 TitleElectrical
    • OmniClass Number23-35 33 23 13
    • OmniClass TitleVertical Electrical Racks
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution