Switched Pro eConnect® PDU

Switched Pro eConnect® PDU

Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.

  • Reduced Networking Costs and Complexity – Secure Array® allows the use of a single IP address for up to 32 connected PDUs and all attached sensors and locks. Second IP address for the entire array provides failover capability
  • Resistance to High Temperature – Market-leading temperature ratings of up to 149°F (65°C) ensures reliability when mounted toward hot aisles
  • Simplified Load Balancing – Phase-balance outlets on three-phase models ensure equal loading across all phases; Allows use of shorter equipment power cords for better cable and airflow management
  • No Accidental Disconnections – Patent-pending, low-profile locking outlets prevent accidental disconnections without requiring special cords
  • Easy Identification of Failover Unit – Redundancy Pack includes 2 PDUs (one in Black and one in Glacier White) for easy identification of the primary and secondary unit
  • Electronic Lock Integration – Patented technology seamlessly integrates PDU, environmental sensors and electronic locks into a single hardware and software solution
  • Gigabit Ethernet – Ensures compatibility with enterprise routers and switches
  • Latest UL Compliance – Meets UL and IEC 62368 for compliance with new listing requirements for North America and the European Union
  • Cabinet Preinstallation – Complete ecosystem ships ready for IT equipment installation
Specifikim
  • Additional Features:

    • Individual outlet monitoring and switching; outlet grouping
    • Field-replaceable controller for easy serviceability and upgradeability while maintaining power to critical loads; SD-card transfers PDU identity
    • Bistable latching relays for reduced energy consumption and increased service reliability; maintains last state of power outlet if power is interrupted
    • Input and branch circuit monitoring with billing-grade +/-1% accuracy
    • Onboard GUI, RestFUL API, SNMP v1/v2/v3 and native Power IQ® DCIM software integration allows users to easily manage PDUs
    • HTTPs support, RADIUS and LDAP integration for enhanced authentication and security
    • Customization capabilities: outlet configurations, color options, power cord length, input connection types and more
    • Made in the United States, TAA-compliant
Specifikime teknike
  • Referencë unikecpi-switched-pro-pdu
  • Familja e produkteveComputer Network Equipment
  • Grupi i produktevePower Management
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-03-26
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPlastik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje
  • IFC classificationShpërndarja elektrike
  • Kodi ETIMEC002762
  • Emri ETIMPower distribution unit (PDU)
  • Emrin UNSPSCPower distribution units PDUs
  • UNSPSC code39121017
  • CSI MasterFormat 2014 Code26 26 00
  • CSI MasterFormat 2014 TitlePower Distribution Units
  • OmniClass Number23-35 31 00
  • OmniClass TitleElectrical Power Distribution Devices
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution