Touch-Free, Programmable Faucet with Above-Deck Electronics, 116.998.AB.1T

Touch-Free, Programmable Faucet with Above-Deck Electronics, 116.998.AB.1T

Touch-free, programmable faucet with above-deck electronics

  • 6" Rigid/swing gooseneck spout with 1.5 GPM flow control (GN6FCJKABCP)
  • User temperature control handle kit, rounded (240.746.AB.1)
  • HyTronic® module kit with Bluetooth® communication (242.433.00.1T)
  • User adjustable temperature control mixer included
  • 1.5 GPM (5.7 L/min) laminar flow control insert in spout inlet
  • Single-hole (4" and 8" deck plates available, see Accessories)
  • Internal Antenna Specifications: Peak Gain of the antenna: ─5.47 dBi, Frequency range: 2400-2500 MHz, FCC ID: 2APTX-CFC01
  • 40 second run time with hand presence. Safety auto-timeout feature will shut the water off after 40 seconds. Reactivate faucet by removing hands from the sensor for at least 10 seconds.
  • 6 volt lithium CRP2 battery included
  • Built-in Bluetooth® technology allows for easy adjustments and mode changes using a smartphone or tablet with the Chicago Faucets CF Connect App.
  • Dual supply for hot and cold water; flexible supply hoses included
  • Polished chrome
  • Weight: 4.658 lb
Specifikime teknike
  • Referencë unike116-998-ab-1t--touchless-faucet
  • Familja e produkteveTouchless Faucets
  • Grupi i produkteveHyTronic Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-04-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolished Chrome
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika