Deck-Mounted Manual Faucet with 4" Centers, 895-GN6FCXK-319AB

Deck-Mounted Manual Faucet with 4" Centers, 895-GN6FCXK-319AB

Deck-mounted manual faucet with 4" centers

  • 6" Rigid/swing gooseneck spout with 1.5 GPM flow control (GN6FCJKABCP)
  • 6" Elbow blade handle (pair) (319-PRJKCP)
  • Ceramic 1/4-turn operating cartridge, right-hand (1-099XKJKABNF)
  • Ceramic 1/4-turn operating cartridge, left-hand (1-100XKJKABNF)
  • 1.5 GPM (5.7 L/min) laminar flow control insert in spout inlet
  • 4" fixed centers
  • 1/2" NPSM supply inlets and coupling nut for 3/8" or 1/2" flexible riser
  • Polished chrome
  • Weight: 3.917 lb
  • Package Dimensions: 11.88 × 6.56 × 4.12 in
Specifikime teknike
  • Referencë unike895-gn6fcxk-319ab--manual-sink-faucet
  • Familja e produkteveManual Sink Faucets
  • Grupi i produkteve895 Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-04-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolished Chrome
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationTerminali Sanitar
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets