Pressure Balancing Tub and Shower System with Hand Spray, Tub Spout, and Ligature Resistant Shower Head, SH-PB1-14-131

Pressure Balancing Tub and Shower System with Hand Spray, Tub Spout, and Ligature Resistant Shower Head, SH-PB1-14-131

  • Faucet Series: SH
  • Finish: Polished chrome
  • Mount: Wall
  • Product Category: Tub & Shower Fittings
  • Spray: 1.5 GPM hand spray with 59" stainless steel hose and pause control
  • Trim: 24" wall-mounted slide bar with hand spray holder
  • Type: Pressure balancing
Specifikime teknike
  • Referencë unikesh-pb1-14-131--tub-and-shower-fitting
  • Familja e produkteveTub & Shower Fittings
  • Grupi i produkteveSH Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-11-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPolished Chrome
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Dushe
  • IFC classificationTerminali Sanitar
  • Uniclass 2015 CodePr_40_20_87
  • Uniclass 2015 PërshkrimTaps and water supply outlet fittings
  • CSI MasterFormat 2014 Code22 40 00
  • CSI MasterFormat 2014 TitlePlumbing Fixtures
  • OmniClass Number23-31 17 19
  • OmniClass TitleShower Head Fixtures